Publish your products
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving
Wide Span Shelving

    Wide Span Shelving

    4.8 out of 5 stars4.8(5 reviews)
    Wide Span Shelving

    Wide Span Shevling is designed to receive steel shelves, plywood panels, or wire decking. With the addition of modular drawers, they can store both bulky items and small parts.

    Standard sizes
    Widths: 48", 60", 72", 84", 96"
    Depths: 15", 18", 24", 30", 36", 48"
    Heights: 60", 72", 84", 96", 120", 144"

    • Frequently found in industrial and store room environments
    • Stores a large variety of heavy and bulky items
    • Fully configurable shelving system can be customized to fit your specific needs


    This wide span shelving system is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the prebuilt shelving family to visualize your storage solutions or use the sub-component families to build your own custom solution right down to the last shelf.Our 4-Post shelving incorporates both starter and adder options, allowing for a variety of shelving configurations. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry (wall unit) and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available in steel, plywood, corrugated metal, and wire mesh. All shelf units are designed for expansion and are available as mobile-ready for easy conversion.
    Specification
    • UprightsFormed from 2 inch square steel square sections. Uprights have keyhole slots on all sides for mounting shelves, wall braces, and other accessories.Shelves and SupportsFormed from sheet steel with flanges on all sides and return hem on front and back flanges. Ends are formed to clear inside of upright offset panels. Shelves are independently adjustable. Shelf supports are formed from heavy gauge steel sheet that interlock with inner wall of uprights.Beams are cold-rolled into a z-shaped profile for added strength and improved rigidity, preventing excess horizontal movement.Nominal Shelf Dimensions
      • Width: 48 inches to 96 inches sections on 1 inch increments
      • Depth: 15 inches to 48 inches on 1 inch increments
      • Vertical Adjustment Increment: 1-1/2 inches
      • Width Of Intermediate Uprights: 2 inches (51MM)
      Finishes
      • High quality, scrath resistant powder coating.
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Shelving_Wide_Span_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2022-09-17
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryPlywood
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13.16
    • CSI MasterFormat 2014 TitlePost-and-Shelf Metal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States