Publish your products
Glass - Round Restaurant Table

Glass - Round Restaurant Table

Powder coated steel cafe table with tempered glass top.

Standard sizes
Widths: 34" - 44"
Depths: 34" - 44"
Heights: 28" - 30"

  • Ideal for commercial, hospitality, and residential interior spaces
  • Circular tabletop with softly beveled tempered glass or walnut veneer finish
  • Simple steel base with a subtle, space-efficient modern profile
  • Design pairs well with seating in lounges, meeting areas, and dining zones


Featuring a simple steel base and a softly beveled tabletop available in tempered glass or walnut veneer, it offers a refined, understated profile that works well in both public and private spaces. This table is well suited for dining areas, meeting rooms, lounges, reception spaces, and other architectural settings where a clean, subtle presence is preferred. Its circular form and minimal detailing make it easy to integrate into a wide range of interior design schemes.
Specification
  • Construction
    • Simple steel base with powder coated finish
    • Softly beveled tabletop edge detail
    • Available with tempered glass or walnut veneer tabletop surface
    Applications
    • Suitable for hospitality, office, lounge, and residential environments
    • Complements contemporary and transitional interior schemes
    • Ideal for meeting, dining, and casual collaboration settings
Technical specification
  • Unique ref.SSG_Table_Cafe_PCS
  • Product familyEducation
  • Product groupFlex Space, Classroom, Lockers, Casework
  • TypeObject (single object)
  • Date of publishing2022-07-09
  • Edition number1
Related
  • Material mainPowder coated steel
  • Material secondaryGlass
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 54 16
  • CSI MasterFormat 2014 TitleRestaurant Furniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States