Publish your products
Bean Classroom Table
Bean Classroom Table
Bean Classroom Table
Bean Classroom Table

    Bean Classroom Table

    Bean Shaped Table

    This simple table is often found in classrooms and other educational settings. The unique bean shape encourages discussion and gives teachers ample space to observe student work.

    Standard sizes
    Widths: 84"
    Depths: 42"
    Heights: 17" - 42"

    • Unique bean shaped table
    • Commonly used in classrooms and educational breakout spaces.
    • Adjustable height legs from 17" to 42" tall.


    Table space is an indispensable resource in classrooms. Whether for use as a desk, or breakout work spaces, these tables can accommodate any classroom space need. Use standalone or pair with geometric shapes to build complex configurations such as larger group work tables, Socratic circles and much more.
    Specification
    • Table Top
      • 1" thick high density particle board
      • High Pressure Laminate finish
      • Chewing gum resistant backing
      • Rounded corners
      Frame
      • 16 gauge tube steel legs
      • Standard 1 1/4" legs or 2" heavy duty legs
      • Fully adjustable heights 17"-42" on 1" increments
      • Fully wended with support bracket
      • Adjustable floor glides
      • Powder Coat finish
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Technical specification
    • Unique ref.SSG_Table_Educational_Bean_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-09
    • Edition number1
    • Width (inches)84
    • Depth (inches)42
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States