Publish your products
Pallet Lift Vertical Reciprocating Conveyor
Pallet Lift Vertical Reciprocating Conveyor
Pallet Lift Vertical Reciprocating Conveyor

    Pallet Lift Vertical Reciprocating Conveyor

    4.5 out of 5 stars4.5(11 reviews)
    VRC Pallet Lift

    Pallet lifts are invaluable for moving bulky or oversized items across warehouses with multiple levels or mezzanines. With up to 36' maximum floor-to-floor distance and up to 4 landings, this product will satisfy your warehouse vertical conveying needs. Our Revit family is highly flexible and includes all electrical connectors and pre-wired.

    • Used in industrial or warehouse settings for lifting pallets between levels or mezzanines
    • Can expand up to 4 landing levels with either C, Z, or passthrough configurations
    • Includes all necessary electrical connectors and comes factory pre-wired


    This family is designed to be fully parametric. To use this model, simply insert into your project and enter your desired platform size into ENTER_Platform Width, ENTER_Platform Depth, and ENTER_Floor to Floor Height for the lift to scale automatically. Additional options, such as surface or pit mount, number of landing levels, and door configuration options, can be found in the construction category. All electrical connector settings can be found under the Electrical - Loads category in the type browser. If a user wants to use this family through floor plates, after placing, use the cut tool and click on the floor, then the family to create the correct size cut (approx. 2 1/4" around the lift frame).
    Specification
    • Technical Specifications
      • Maximum Lifting Capacity: 5000 lbs.
      • Carriage sizes available up to 6'x8'
      • 8'-36' floor-to-floor heights
      • 19 to 21 feet per minute operating speed
      • Pit or surface mounting options
      • 4" loading height
      • Hinged double door gate configuration
      • High-quality powder coat finish in RAL Silver Gray
      • Additional finish colors available on request
      • Factory installed wiring
      • 230V operating electrical load
    Technical specification
    • Unique ref.SSG_Vertical_Lift_Pallet_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryConstruction - Lifts
    • IFC classificationFurniture
    • OmniClass Number23-23 13 11
    • OmniClass TitleLifts
    • CSI UniFormat II CodeE1030
    • CSI UniFormat II TitleVehicular Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States