Publish your products
Bin Bar Powder Coated Steel Workstation
Bin Bar Powder Coated Steel Workstation

    Bin Bar Powder Coated Steel Workstation

    Powder Coated Steel Workstation Bin Bar

    Workstation system bin bars are 12 gauge steel with a channel formation for added rigidity.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 54", 60", 66", 72", 78", 84", 90", 96"
    Depths: 2"
    Heights: 2"

    • Ideal for healthcare, scientific and technical labs
    • Column mounted, infinitely height adjustable from above the worksurface to the top of the column
    • Adds rigidity and additional stabilization
    • Mounting brackets incorporate three depth adjustment slots
    • Available in powder coated steel or stainless steel
    • Stainless steel bin bars are designed for ESD applications and include a grounding kit


    The modular lab workplace system is a streamlined, column-based system that was designed with your changing needs in mind. It offers infinite height adjustability for a wide range of components. And almost limitless reconfiguration possibilities. This casework is ideal for healthcare, research and development, light manufacturing and assembly, high-tech, testing operations, and scientific and technical labs. Our healthcare and lab Revit models are free to use and are built in 5D BIM for streamlined project information and helps reduce the amount of rework necessary for job completion.
    Specification
    • Standard Workstation
      • Rated for 1000 lbs.
      • Worksurface rated for 700 lbs.
      • Shelving rated for 150 lbs., with optional 500 lbs.
      • Power, data and services can be placed in columns
      • Infinitely height adjustable
      • Variety of optional casters available
      Wide Column Workstation
      • Rated for 1750 lbs.
      • Worksurface rated for 1000 lbs.
      • Shelving rated for 150 lbs., with optional 500 lbs.
      • Wide channel design for easy placement of significant power, data, and service elements in columns
      • Infinitely height adjustable
      • Variety of optional casters available
    Technical specification
    • Unique ref.SSG_Workstation_Bin_Bar
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)2
    • Depth (inches)2
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 53
    • CSI MasterFormat 2014 TitleLaboratory Casework
    • OmniClass Number23-21 19 15 25
    • OmniClass TitleLaboratory Specialty Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States