Publish your products
Hamper Cart Healthcare Furniture
Hamper Cart Healthcare Furniture
Hamper Cart Healthcare Furniture

    Hamper Cart Healthcare Furniture

    5.0 out of 5 stars5.0(6 reviews)
    Hospital Hamper Cart

    This medical hamper is primarily found in healthcare environments like clinics, hospitals, and other medical facilities. It allows medical professionals to complete daily tasks and routines more efficiently and practically.

    Standard sizes
    Widths: 24" - 30"
    Depths: 36" - 66"
    Heights: 30" - 48"

    • Most commonly used in hospitals, clinics, and other medical facilities
    • This versatile cart allows staff to collect used sheets, pillowcases, gowns, etc.
    • Stores medications, equipment, and clean sheets, blankets, etc.


    This medical cart is an excellent addition to hospitals, nursing homes, and clinics because of its versatile use for storing clean items and collecting dirty laundry. In the properties panel, under the construction category, adjust your desired dimensions in the "ENTER_Width," "ENTER_Depth," and "ENTER_Height" parameters.
    Specification
      • Constructed with lightweight stainless steel
      • Includes casters for mobility
      • Width, depth, and height are adjustable
    Technical specification
    • Unique ref.SSG_Cabinet_Hamper_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit