Publish your products
Monitor Generic
Monitor Generic
Monitor Generic
Monitor Generic
Monitor Generic

    Monitor Generic

    4.5 out of 5 stars4.5(43 reviews)
    Generic Computer Monitor

    This generic computer monitor is perfect for adding detail to your Revit projects.

    Standard sizes
    Widths: 21", 28"
    Depths: 7 1/2"
    Heights: 16", 19 1/2"

    • Generic computer monitors are helpful when visualizing offices, gaming rooms, and any space with a computer
    • Choose between 27" and 32" monitor sizes
    • Stand is removable for visualizing with a VESA mount


    To use this family, insert it into your project from the Fetch app and select between 27" and 32" monitor sizes. The family includes high-quality PBR materials that will work with any rendering program.
    Specification
      • Available in 27" and 32" monitor sizes (measured diagonally)
      • 27" monitor measures 21" x 12 1/4"
      • 32" monitor measures 28" x 15 3/4"
      • Main body is made of black plastic
      • Includes high-quality PBR materials for maximum rendering potential
    Technical specification
    • Unique ref.SSG_Monitor_Generic_PLA
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-06-21
    • Edition number1
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-37 13 11 11
    • OmniClass TitleDesktop Personal Computers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit