Publish your products
Outdoor Infrared Patio Heater - Wind Blocker Series®
Outdoor Infrared Patio Heater - Wind Blocker Series®
Outdoor Infrared Patio Heater - Wind Blocker Series®
Outdoor Infrared Patio Heater - Wind Blocker Series®
Outdoor Infrared Patio Heater - Wind Blocker Series®
Outdoor Infrared Patio Heater - Wind Blocker Series®
    Space-Ray

    Outdoor Infrared Patio Heater - Wind Blocker Series®

    Designed with high temperature tinted glass which provides additional protection on windy days and enhances heater’s aesthetic appeal–unlike typical infrared patio heaters which are affected by the adverse effects of the wind and weather conditions, often resulting in flame lift-off – called heat rollout – and reduced efficiency in windy conditions. The best infrared heater for patios.

    • Indoor or Outdoor Rated. Can be exposed to outdoor elements – rain or snow.
    • Tinted ceramic glass technology provides Wind resistance up to 40mph wind force.
    • Provides a totally enclosed combustion pattern and maintains consistent output even in windy environments.
    • Horizontal or angle mounting up to 60°.
    • Clearances as low as 10” above the heater with an optional shield.
    • Can be suspended from ceiling or angle mounted from column or sidewall with optional adjustable mounting brackets.
    • Factory shipped as a two-stage control heater and can be used with optional 3 position switch for ultimate comfort. Operate at first stage (24,000 Btu/hr) during milder days and operate at full power (35,000 Btu/hr) on colder days.
    • Can be operated at full power (35,000Btu/hr) as a single stage heater by a simple factory supplied jumper wire.
    • 3-year limited warranty on the burner assembly, and 1-year limited warranty on the controls.
    • CSA Design Certified – ANSI Z83.19 & ANSI Z83.26 Standards.
    Specification
    • Wind Resistant Wind Blocker 

      • Indoor or Outdoor Rated. Can be exposed to outdoor elements – rain or snow.
      • Tinted ceramic glass technology provides Wind resistance up to 40 mph wind force.
      • Provides a totally enclosed combustion pattern and maintains consistent output even in windy environments.
      • Horizontal or angle mounting up to 60°
      • Compact size for easy installation from 6′ to 16′ above floor.
      • Clearances as low as 10” above the heater with an optional shield.
      • Can be suspended from ceiling or angle mounted from column or sidewall with optional adjustable mounting brackets.
      • Factory shipped as a two stage control heater and can be used with optional 3 position switch for ultimate comfort. Operate at first stage (24,000 Btu/hr) during milder days and operate at full power (35,000 Btu/hr) on colder days.
      • Can be operated at full power (35,000Btu/hr) as a single stage heater by a simple factory supplied jumper wire.
      • CSA Design Certified 

      Keywords: outdoor heater, commercial heater, infrared heater, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, infrared heaters, industrial heater, outdoor infrared heater

    Technical specification
    • Unique ref.windblocker-wb-series
    • Product familyResidential Garage and Outdoor Infrared Heaters
    • Product groupWind Blocker Infrared Patio Heater
    • TypeObject (single object)
    • Date of publishing2021-02-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit