Publish your products
Evidence Storage Locker Pass-Thru 6 Openings
Evidence Storage Locker Pass-Thru 6 Openings
Evidence Storage Locker Pass-Thru 6 Openings
Evidence Storage Locker Pass-Thru 6 Openings

    Evidence Storage Locker Pass-Thru 6 Openings

    Evidence Lockers

    When specifying lockers for the demanding law enforcement and military spheres, construction and design must stand up to year after year of rigorous use. And just as important for these markets is flexibility – the capability to customize the locker to meet ever-changing needs.

    The locker you specify will likely be in place for 15+ years, during which time it will need to accommodate changing technologies, new equipment, and a constant stream of users. So "long-lasting" means more than steel and solid welds: there's also significant value in flexibility for the end user to update and re-configure the locker to match current needs.

    Dynamic and Configurable

    Spacesaver’s DSM™ evidence lockers are specifically designed to provide a secure chain of custody during the critical short-term evidence storage period, which is the period of time between the moment that evidence leaves the hands of the person who collected it and the time it's properly logged and stored in the evidence and property room.

    Pass-Thru Evidence Lockers

    The DSM™ pass-thru evidence locker system is built into the wall that separates the evidence-drop-off area from the property and evidence room. Evidence is deposited on the drop-off side and retrieved by an evidence technician in the evidence room, on the other side of the locker.

    Have questions about evidence lockers? Don’t hesitate to contact us. We’re here to help.
    Technical specification
    • Unique ref.spacesaver-evidence-locker-pass-thru-controlloc-ed3da06
    • Product familyPublic Safety
    • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
    • TypeObject (single object)
    • Date of publishing2017-12-01
    • Edition number1
    • Height (inches)82
    • Width (inches)36
    • Depth (inches)24
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States