Publish your products
Spacesaver GROW Drying Rack System
Spacesaver GROW Drying Rack System
Spacesaver GROW Drying Rack System
Spacesaver GROW Drying Rack System
Spacesaver GROW Drying Rack System

    Spacesaver GROW Drying Rack System

    Raise the Bar in your GROW by preserving cannabis quality and streamlining your drying process with Spacesaver’s patent-pending GROW Drying System. Consisting of carts, racks, and mobile carriages that move on rails, the system is designed to help you and your team harvest more efficiently while also preserving plant quality.

    The concept is simple: Hang plants once and they remain in place during harvest, transport, and drying. By eliminating unnecessary handling, the system helps keep plants’ molecular structures intact, which reduces terpene and THC degradation. It results in lower labor costs, a more valuable yield, and higher revenues.

    Our GROW Drying Rack is fully adjustable using Vertical posts and T-bars to optimize space in drying rooms while also promoting proper air circulation among hanging plants. Easy knock-down upright construction for cleanability. GROW White paint is designed for UV exposure and humid environments, with high reflectivity, excellent color fastness, and antimicrobial properties.

    When the GROW Drying Rack System is mounted on Spacesaver’s GROW carriage, the now movable system maximizes your footprint by eliminating idle aisles (see our GROW Drying Mobile System Model).

    Specification
    • Dimensions:

      Overall Lengths range from one 3’ (91.4m) section up to as many that you need (with this Revit model starting at 4’ 4’ (1.21m),

      • Uprights are available from 60” (152.4cm) to 192” (487.6cm) tall, adjustable on 1 ½” (3.81cm) increments.
        • Single Tiered Systems will range from 60” (152.4cm) to 132” (335.2cm) tall.
        • Two-Tiered Systems will range from 132” (335.2cm) to 192” (487.6cm) tall (with this Revit model starting at 133.5” (339cm).
      • Upright depths are only available in 24” (60.9cm) or 48” (121.9cm).
      • Beam design offers configured sizes in 12” (30.4cm) increments between 48” (121.9cm) and 96” (243.8cm) in length.

      Vertical Posts:

      Add, remove, or move these vertical posts depending on the width of clipping.

      T-Bars:

      Adjustable on 1 ½” (3.81cm) increments for clippings of any length.

      Catch Trays:

      Catch trays are not load-bearing and are placed at the bottom of all racking underneath the vertical supports to catch fallen plant material. Easy to remove and clean.

      Catch trays are offered in 24" (60.9cm) or 48" (121.9cm) depths to match the carriage and shelving depths. In both of these depths, they are offered in widths of 12” (30.4cm) or 24” (60.9cm) depending on the section length.

    Technical specification
    • Unique ref.spacesaver-grow-drying-rack-system
    • Product familyGROW Mobile Shelving
    • Product groupGROW Mobile Shelving
    • TypeObject (single object)
    • Date of publishing2021-11-08
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit