Publish your products
920 Series - Preservation Cabinet -  Single Solid Door

920 Series - Preservation Cabinet - Single Solid Door

Spacesaver’s 920 Series: Preservation Cabinet - Single Solid Door

With a reconfigurable interior and a sturdy, modular frame, the Spacesaver 920 Series offers a unique combination of versatility and strength. Fill it with trays today and years down the road; after collections have grown or changed, the cabinet interiors can be reconfigured with drawers, hanging rods, or other accessories. These modular cabinets can also be stacked, bolted together, or mounted on compact storage systems to gain capacity within the same footprint.

This model is Spacesaver 920 Series Preservation Cabinet with a single solid door with Emka style lever action handle, vents, and no base.

The Spacesaver 920 Series offers the features you’ve come to know and trust over the years. Every cabinet is designed from the ground up to protect collections and provide efficient, convenient access.

  • CHANNEL WITH CLOSED-CELL GASKET:
    Our cabinets maintain a sealed interior environment using a steel channel designed to house a closed-cell foam gasket.
    OPTIONAL ADJUSTABLE VENTS:
    Vents can be adjusted from outside the cabinets, and replaceable filters ensure that air quality is maintained.
    LIFT-OFF DOORS:
    Quick and convenient access, ideal for collections that are constantly growing or changing.
  • ADJUSTABLE INTERIOR:
    Easily configure cabinet interior with accessories and adapt as your needs change.
    CLIP ATTACHMENT:
    Durable and easy to use to support accessories without the need for special tools or force to remove.
  • UV PROTECTED GLASS:
    Annealed UV glass protects your collections.
  • WATERSHIELD CAP:
    Protect collections from water damage in case of overhead sprinkler deployment or malfunction.
    35 NON-OFF-GASSING POWDER-COAT PAINT OPTIONS:
    Minimize deterioration risk with paint that provides a clean, durable finish.
  • 3-POINT LATCHING:
    Reliable and secure system to keep collections safe.
  • THREADED INSERTS:
    With integrated top and side threaded inserts, cabinets come from the factory ready to be stacked or bolted together.

AVAILABLE DIMENSIONS:
Widths: 30”, 36”
Depths: 18”, 24”, 30”, 36”
Heights: 42”, 60”, 72”, 84”, 96”

DOOR OPTIONS:

  • Ventilation (Optional): Adjustable vents with exterior-mounted closure (shown in model)

HANDLE STYLES:

  • Emka Style Handle (shown on model)
  • Hansen D-Ring Style Handle

ACCESSORIES:

  • Adjustable Shelves (Standard 100 lb. capacity or Heavy-Duty 300 lb. capacity)
  • Hat Shelf/Coat Rod
  • Standard Tray (with Safety Stop)
  • Desiccant Tray
  • Textile Tray
  • Full-Extension Drawers
  • Garment Rod
  • Rolled Textile Drawer
  • Full-Height Center Dividers
  • Partial-Height Center Dividers
Technical specification
  • Unique ref.spacesaver-preservation-cabinet-920-single-solid-door
  • Product familyMuseum Storage
  • Product groupPreservation Cabinets, Archival Cabinets, Art Racks
  • TypeObject (single object)
  • Date of publishing2020-09-22
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11
  • OmniClass TitleCommercial Storage Units

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States