Publish your products
Universal Weapons Rack UWR Stackable

Universal Weapons Rack UWR Stackable

Weapons Racks

The UWR weapons rack storage system is ready to securely store a variety of weapons and accessories, from rifles to side arms and gear bags to optics, all utilizing the same cabinet frame. This ability to store multiple weapons in one system, and to do so without the need to disassemble or zero the weapon, is a huge boost to operational and combat readiness.

Rigidity.
Constructed of heavy-gauge steel, the fully welded cabinets are 42.38" (1076mm) wide and 16.25" (413mm) deep with five heights (18" (457mm), 34" (864mm), 45" (1143mm), 61.5" (1562mm) and 83.88" (2130mm) that accommodate weapons of varying lengths and types.
Durable welded and riveted hinges prevent tampering with doors. Meets OPTNAVINST 5530.13B and AR 190-11.

Visibility.
Perforated doors, sides and rear walls make weapons inventory assessments easy, while keeping weapons stored and secure.

Security.
Locking bars exceed military requirements for arms security of conventional arms, ammunitions and explosives (OPNAVINST 5530.13B and AR 190-11). The racks are designed to be ganged together from the inside – top-to-bottom, back-to-back, side-to-side – and to meet security weight requirements of at least 500 lbs (227 kg).

Have questions about Universal Weapons Racks? Don’t hesitate to contact us. We’re here to help.
Technical specification
  • Unique ref.spacesaver-weapons-rack-uwr-stackable
  • Product familyPublic Safety
  • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
  • TypeObject (single object)
  • Date of publishing2018-01-01
  • Edition number1
  • Height (inches)17.88
  • Width (inches)42.38
  • Depth (inches)16.18
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-29 15 15 11
  • OmniClass TitleMetal Lockers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States