Publish your products
Universal Weapons Rack UWR
Universal Weapons Rack UWR
Universal Weapons Rack UWR

    Universal Weapons Rack UWR

    Weapons Racks

    The UWR weapons rack storage system is ready to securely store a variety of weapons and accessories, from rifles to side arms and gear bags to optics, all utilizing the same cabinet frame. This ability to store multiple weapons in one system, and to do so without the need to disassemble or zero the weapon, is a huge boost to operational and combat readiness.

    Rigidity.
    Constructed of heavy-gauge steel, the fully welded cabinets are 42.38" (1076mm) wide and 16.25" (413mm) deep with five heights (18" (457mm), 34" (864mm), 45" (1143mm), 61.5" (1562mm) and 83.88" (2130mm) that accommodate weapons of varying lengths and types.
    Durable welded and riveted hinges prevent tampering with doors. Meets OPTNAVINST 5530.13B and AR 190-11.

    Visibility.
    Perforated doors, sides and rear walls make weapons inventory assessments easy, while keeping weapons stored and secure.

    Security.
    Locking bars exceed military requirements for arms security of conventional arms, ammunitions and explosives (OPNAVINST 5530.13B and AR 190-11). The racks are designed to be ganged together from the inside – top-to-bottom, back-to-back, side-to-side – and to meet security weight requirements of at least 500 lbs (227 kg).

    Have questions about Universal Weapons Racks? Don’t hesitate to contact us. We’re here to help.
    Technical specification
    • Unique ref.spacesaver-weapons-racks-uwr-UWRC4245H
    • Product familyPublic Safety
    • Product groupEvidence Lockers, Personal Storage Lockers, Weapons Racks
    • TypeObject (single object)
    • Date of publishing2018-01-01
    • Edition number1
    • Height (inches)61.39
    • Width (inches)42.45
    • Depth (inches)16.18
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States