Publish your products
EZ-Path Cable Tray Retrofit Device

EZ-Path Cable Tray Retrofit Device

All PenetrationsCaulks, Sealants, & PuttiesCollars, Wrap Strip & Cast-InEZ Path Fire-Rated PathwaysElectrical & DataComm CablingOutlet & Panel Box ProtectionLarge OpeningDuct WorkProtective Wraps All Curtain WallPerimeter Fire Barrier SpraysAll Weather Firestop SpraysQuick Clip Insulation HangersWindow Wall Gaskets
Specification
  • Property: Value Shell Composition: 0.059" (1.5 mm) Thick Galvannealed Steel Fire Ratings: 1 or 2 Hours Expansion Begins: 250°F (121°C) Allowable Cable Fill: 25 to 100% In Service Temperature: Less than 130°F (54°C) Shelf Life: No Limit
Technical specification
  • Unique ref.ez-path-cable-tray-retrofit-device
  • Product familyEZ-Path
  • Product groupCable Tray
  • TypeObject (single object)
  • Date of publishing2026-10-06
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Fire Stops
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitleFire Protection Specialties
  • OmniClass Number23-13 25 11
  • OmniClass TitleFireproofing
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit