Publish your products
Vortex Commercial Water Slide, 10' 7" Overall Height, Corkscrew Runway
S.R. Smith

Vortex Commercial Water Slide, 10' 7" Overall Height, Corkscrew Runway

4.6 out of 5 stars4.6(15 reviews)
This multi-market, open- or closed-flume slide is available with a ladder or a spiral staircase - you decide! The flexibility of this slide is perfect for commercial or high-end residential applications. The high-volume water delivery system gives you up to 40 gallons of water per minute.

Height: 10'7" overall, 7'6" to the seat

Weight limit: 325 lbs

Children under 48" tall must be supervised at all times when using this slide.
Technical specification
  • Unique ref.577-022
  • Product familyAthletic, Recreational, and Therapeutic Equipment
  • Product groupVortex Commercial Water Slide
  • TypeObject (single object)
  • Date of publishing2011-05-09
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Other Sport

Region availability

North America
United States

Similar products