Publish your products
High Intensity Infrared Heater, Model M

High Intensity Infrared Heater, Model M

The high-intensity heater Series M has a high-quality stainless steel combustion chamber and modern injector burner, which ensures clean combustion. The M heaters are a cost-effective alternative to our KMI series with a compact and easily mounted reflector hood.

  • 60 years of improving technology from GoGaS featuring their signature bright radiators for increased efficiency
  • Construction of Series M allows for increased flexibility leading to exceeding of expectations in various situations
  • Movable reflectors to allow heat radiators to be used in many applications
    High-quality stainless steel combustion chamber
    Combustion chamber includes modern injection burners which allow combustion to be practically free of hazardous matter and a wide power range from 21, 00 BTU/hr to 125,000 BTU/hr
    Easily mounted reflector with high reflection properties
    Radiation hood not insulated - compact, easy to install, maintenance-friendly
    Controlled preheating mixture to increase the degree of efficiency of the temperature of the gas/air mixture
Specification
  • Assemblies shall be CSA approved high-intensity heaters to ANS1 Z83.19 (latest revision) and CSA 2.35 (latest revision). Approval shall include components of the complete heater, including burners, reflectors, accessories, thermostats, and associated controls and specifications. Installations of units shall comply with local building codes, or in their absence, the latest edition of the national regulations and procedures listed below. Heaters shall be electrically grounded in accordance with the National Electric Code, ANSI/NFPA 70 in the US, and the Canadian Electric Code, CSA C22.1 in Canada, and shall comply with all local requirements. Heaters shall be installed only for use with the type of gas appearing on the rating plate, and the installation shall conform to the National Fuel Gas Code, ANSI Z223.1 (NFPA 54) in the US and the Natural Gas and Propane Installation Codes, CAN/CGA B 149.1 & B149.2 in Canada. The Manufacturer warrants to the original owner that the product will be free of defects in material and workmanship. For the M Series, the warranty for all components except for the ceramic burner head assembly is limited to 24 months from the date of installation. The ceramic burner head assembly shall be warranted for an additional 8 years for units that are proven to the satisfaction of the manufacturer to be inoperative due to defects in material or workmanship.

    Basis-of-Design Product shall be Superior Radiant Products Model M Series high-intensity type gas-fired radiant infrared heaters with firing rates as called for within the range of 21 MBH to 125 MBH. CSA approved complete with single body burner head, ignition control, valve & gas pressure switch. Heaters must provide a radiant factor of at least 77.3% as tested to EN 419-2 standard and provide documentation upon request and shall cover the entire infrared spectrum – from short to long wavelengths at a minimum gas inlet pressure of 6.5 inches W.C. (natural gas) and 12 inches W.C. (propane). Maximum inlet pressure for both fuel types is 14 inches W.C. The unit shall draw no more than 20 VA at either 24 VAC or 120VAC, 60Hz. The heater shall perform controlled and clean surface combustion. The resulting quantity of noxious components CO and NOx shall be CO:  20 – 200 ppm; NOx: 4 – 10 ppm. Heater body shall be comprised of Burner-head (mixing chamber, ceramic emitter tiles, and steel mesh), outer body, and reflector assemblies. Burner head shall be stainless steel venturi and shall provide for pre-heat of the air-fuel mixture to achieve higher efficiency. Ignition shall be a solid-state direct spark and make a minimum of 3 ignition attempts before the lockout. Ignition shall have openly accessible sense current contacts. The gas valve shall include a manual valve, two magnetic operators, and a standard gas pressure regulator and have pressure taps to measure inlet and manifold pressures. Controls shall incorporate a gas pressure switch capable of shutting off power to the ignition module in case of inlet gas pressure drops below the minimum requirement.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.  

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Independent lab testing to EN416-2 standard dated no later than 6 months from date of submission showing a minimum 77% radiant factor.
    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with the new system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).

Technical specification
  • Unique ref.m
  • Product familyHigh Intensity Heaters
  • Product groupMid Efficiency - Series M
  • TypeObject (single object)
  • Date of publishing2021-02-16
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryCeramics
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_70
  • Uniclass 2015 DescriptionRadiant luminous heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe North America Asia
Åland Islands
Anguilla
Armenia
Albania
Antigua and Barbuda
Azerbaijan
Andorra
Aruba
Bangladesh
Austria
Barbados
Bhutan
Belarus
Belize
British Indian Ocean Territory
Belgium
Bermuda
Brunei
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Bulgaria
Canada
China
Croatia
Caribbean Netherlands
Christmas Island
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Czech Republic
Collectivity of Saint Martin
Georgia
Denmark
Costa Rica
Hong Kong
Estonia
Cuba
India
Faroe Islands
Curaçao
Indonesia
Finland
Dominica
Japan
France
Dominican Republic
Kazakhstan
Germany
El Salvador
Kyrgyzstan
Gibraltar
Greenland
Laos
Greece
Grenada
Macau
Guernsey
Guadeloupe
Malaysia
Hungary
Guatemala
Maldives
Iceland
Haiti
Mongolia
Ireland
Honduras
Myanmar (Burma)
Isle of Man
Jamaica
Nepal
Italy
Martinique
North Korea
Jersey
Mexico
Pakistan
Latvia
Montserrat
Philippines
Liechtenstein
Nicaragua
Singapore
Lithuania
Panama
South Korea
Luxembourg
Puerto Rico
Sri Lanka
Malta
Saint Kitts and Nevis
Taiwan
Moldova
Saint Lucia
Tajikistan
Monaco
Saint Pierre and Miquelon
Thailand
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Netherlands
Saint-Barthélemy
Uzbekistan
North Macedonia
Sint Maarten
Vietnam
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit