We are using cookies to provide our services

By using our services you agree to our use of cookies

;

05 GreenCoat® Colour Coated Steel | Anthracite Grey Colour

Unique ref.: GreenCoat-ColourCoated-Steel-AnthraciteGrey-Colour
Brand: SSAB
Product family: Steel - Sheet & Coil
Product group: GreenCoat® - Colour Coated Steel
Date of publishing: 2018-10-11
Edition number: 1
Type: Building Material
Download (1)

GreenCoat® – Architecture, Steel and Swedish Rapeseed Oil

GreenCoat® is SSAB’s brand for innovative, sustainable colour coated steel sheet material for metal roofs, wall claddings, façades and rainwater systems. GreenCoat® colour coated steel products are available in more than 400 colours. 

Recently, a number of buildings made from GreenCoat® have been honoured with many national and international architecture awards.

Greener, better performance
All GreenCoat® products come with premium Nordic quality steel in the substrate, which is recognized worldwide as one of the best steels available on the market. On top, most GreenCoat® products use a substantial amount of Swedish rapeseed oil in the coating instead of traditional fossil-based oils, making GreenCoat® colour coated steels unique on the market. These patented, sustainable coatings do not only offer environmental advantages, but also increased performance. 

GreenCoat® colour coated steels are highly resistant to corrosion, UV radiation as well as scratches. They provide builders with a lightweight material that is easy to work with, even down to -15°C. Additionally, steel is 100% recyclable and offers increased durability for years to come. 

SSAB is also committed to the sustainable production of steel. In addition to using a high percentage of recycled material when producing steel, SSAB is a member of the joint venture HYBRIT project, which aims to revolutionize the steel industry with the world’s first fossil-free steel by 2035.

The GreenCoat® Environmental Product Declaration (EPD) is available to give you details about how we produce GreenCoat® colour coated steel and care for the product lifecycle. You will find more information on www.ssab.com/GreenCoat

A wide range of colours – vibrant and made to last 
On BIMobject, we show our top 28 colours from our wide range of more than 400 colours. Each has been carefully selected based on modern building and design trends. 
Ask for your GreenCoat® sample for correct colour reproduction at: samples.greencoat@ssab.com


GreenCoat® colour coated steels are available in a wide variety of attractive colours and finishes for roofs, wall claddings and rainwater systems; they are all manufactured according to EN10169. SSAB actively tracks and anticipates future changes in environmental, safety and chemical legislations and complies with valid EU chemical regulations, such as REACH (1907/2006/EC) and CLP (1272/2008/EC). 

GreenCoat colour coated steels are certified with the following environmental labels:

BASTA, SundaHus and Byggvarubedömningen


Material main: Sheet metal
Material secondary: Paint
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
UNSPSC name: Steel plate
UNSPSC code: 30102204
Uniclass 1.4 Code: L6623
Uniclass 1.4 Description: Metal
Uniclass 2.0 Code: SS-20-40-65
Uniclass 2.0 Description: Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Pr_25_71_51
Uniclass 2015 Description: Metal sheets and strips
NBS Reference Code: 65-52-87
NBS Reference Description: Steel Profiled Sheets
CSI MasterFormat 2014 Code: 05 00 00
CSI MasterFormat 2014 Title: Metals
OmniClass Number: 23-13 00 00
OmniClass Title: Structural and Exterior Enclosure Products
CSI UniFormat II Code: B
CSI UniFormat II Title: SHELL
This product is available in:
Europe
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Roof ; Wall Cladding ; Rainwater Systems ; Indoor
Color Anthracite Grey
Material GreenCoat® Colour Coated Steel
Recyclable The steel is 100% recyclable
Standards, Certification, and Documentation BASTA/SundaHus/Byggvarubedömningen/GreenCoat® Environmental Product Declaration (EPD)
Sustainability Website URL https://www.ssab.com/GreenCoat

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Roofing facades and rainwatersystems with flat, profiled, standing seams
COBie.Type.Category GreenCoat® Colour Coated Steel
COBie.Type.Color Wide range of standard and individual colours (RAL and NCS)
COBie.Type.CreatedBy Projtools AB
COBie.Type.CreatedOn 01-03-2017
COBie.Type.Description Most sustainable colour coated steel product on the market
COBie.Type.ExpectedLife 150
COBie.Type.Features https://www.ssab.com/GreenCoat
COBie.Type.Finish Glossy, matt, structured and metallic
COBie.Type.Manufacturer SSAB Steel
COBie.Type.Material REACH compliant Colour Coated Steel
COBie.Type.Name GreenCoat®
COBie.Type.Shape Flat, profiled, standing seams
COBie.Type.SustainabilityPerformance Low energy requirement, 100% recycleable, manufactured to ISO 14001:2004 and ISO 50001:2011
COBie.Type.WarrantyDescription 40 year material guarantee

All BIM objects are real products from real manufacturers confirmed and approved