Publish your products
GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding
GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding
GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding
GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding
GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding
    SSAB
    Archived

    GreenCoat® Colour Coated Steel | Silver Fir Green Colour | Wall Cladding

    GreenCoat® – Architecture, Steel and Swedish Rapeseed Oil

    GreenCoat® is SSAB’s brand for innovative, sustainable colour coated steel solutions for the building industry. GreenCoat® colour coated steels offer not only the most sustainable product portfolio for roofs, wall claddings ans rainwater systems, but also one of the most comprehensive for the entire building industry. 

     

    Greener, better performance

    All GreenCoat® products come with premium Nordic quality steel in the substrate, which is recognized worldwide as one of the best steels available on the market. On top, most GreenCoat® products use Swedish rapeseed oil in the coating instead of traditional fossil-based oils, making GreenCoat® colour coated steels unique on the market. These unique, patented BT coatings do not only offer environmental advantages, but also increased performance. They are made for a healthier environment and reduce the release of harmful substances into the air. GreenCoat® colour coated steels are highly resistant to corrosion, UV radiation as well as scratches. They provide builders with a lightweight material that is easy to work with, even down to -15°C. Additionally, steel is 100% recyclable and offers increased durability for years to come. This has been proven by over 40 years of harsh outdoor testing in our worldwide test stations located in Florida and coastal areas in Sweden, to China and Australia. The GreenCoat® Environmental Product Declaration (EPD) is available to give you details about how we produce GreenCoat® colour coated steel and care for the product lifecycle.

     

    A wide range of colours – vibrant and made to last 

    GreenCoat® colour coated steels are available in a wide range of colours. On BIMobjects, we show our top 28 colours, collected from architects and builders. Each has been carefully selected based on modern building and design trends. The overall GreenCoat® colour range covers a wide range of customized colours and finishes. 

    Ask for your GreenCoat® sample for correct colour reproduction at: samples.greencoat@ssab.com


    Specification
    • GreenCoat® colour coated steels are available in a wide variety of attractive colours and finishes for roofs, wall claddings and rainwater systems; they are all manufactured according to EN10169. SSAB actively tracks and anticipates future changes in environmental, safety and chemical legislations and complies with valid EU chemical regulations, such as REACH (1907/2006/EC) and CLP (1272/2008/EC). 

      GreenCoat colour coated steels are certified with the following environmental labels:

      BASTA, SundaHus and Byggvarubedömningen

    Technical specification
    • Unique ref.GreenCoat-ColourCoated-Steel-SilverFirGreen-Colour-WallCladding
    • Product familySteel - Sheet & Coil
    • Product groupGreenCoat® - Colour Coated Steel
    • TypeBuilding Material
    • Date of publishing2018-10-11
    • Edition number1
    Related
    • Material mainSheet metal
    • Material secondaryPaint
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationWall
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit