Publish your products
TAURUS BIO 25
Stabila

TAURUS BIO 25

TAURUS BIO clay masonry system for high-performance reinforced masonry, designed to ensure indoor comfort, durability, energy efficiency and high structural performance.
Specification
  • Lightweight clay block for the construction of reinforced masonry, featuring an innovative patented radial web system, designed to ensure high mechanical performance and seismic safety.
Technical specification
  • Unique ref.taurus-bio-25
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)150
  • Width (mm)250
  • Depth (mm)490
Classification
  • BIMobject CategoryBuilding Materials - Bricks & Blocks

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit