Publish your products
Tramezza 12/50
Stabila

Tramezza 12/50

TRAMEZZA clay masonry system designed for the construction of internal partitions and vertical dividing walls, characterized by ease of installation, durability and indoor comfort.
Specification
  • Non-lightweight clay block for the construction of internal partition walls and vertical partitions, ideal for residential and commercial applications.
Technical specification
  • Unique ref.tramezza-1250
  • TypeBuilding Material
  • Date of publishing2026-06-18
  • Edition number1
  • Height (mm)250
  • Width (mm)120
  • Depth (mm)500
Classification
  • BIMobject CategoryBuilding Materials - Bricks & Blocks

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit