Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
standard_hidraulica/products/5f7c6850-93c5-4a1c-8c88-d22412392f15
Home
Categories
Sanitary
Bathroom Accessories
Conjunto barra de ducha ⌀18x700mm Go
Unavailable in United States
Standard Hidráulica
Follow
Conjunto barra de ducha ⌀18x700mm Go
Conjunto barra de ducha Ø18x700mm GO
Download
Technical specification
Technical specification
Unique ref.
conjunto-barra-ducha-go
Type
Object (single object)
Date of publishing
2025-06-04
Edition number
1
Links
Links
Product url
https://www.griferiaclever.com/referencia/62472
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Europe
Africa
Andorra
Morocco
Portugal
Spain
Similar products
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download
Schluter Systems
DESIGN-NICHE Shower Niche
Download