Publish your products
StarStrip
Archived

StarStrip

  • Strip retrofit or complete fixture
  • Retrofit compatible with housing widths between 4 1/4” and 4 3/8”
  • Units available in 2’, 3’, 4’, 6’, 8’ and a 16’ tandem fixture (1 driver for 16’ of fixture)
  • Two standard lumen packages available
  • Efficacy up to 166 lm/W
  • Soft diffuse direct lighting
  • Approved for dry and damp locations
  • 0-10v dimming is standard
  • Dim to 1% of output current
  • Available in 120V-277V only

Technical specification
  • Unique ref.StarStrip
  • Product familyStar Series Lighting
  • Product groupStarStrip
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit