Publish your products
Micro Flat
Archived

Micro Flat

  • Soft diffused direct illumination in a sleek modern minimalist style.
  • Thermally efficient extruded aluminum single piece housing
  • 4’ and 8’ individual units, or custom lengths
  • Textured powder coat finishes available in white, black, silver and bronze
  • 0-10v dimming is standard
  • Dim to 1% of output current is standard
  • Two choices of remote drivers: surface mount, in-wall
Technical specification
  • Unique ref.micro-flat
  • Product familyMicro Series Lighting
  • Product groupMicro Flat
  • TypeObject (single object)
  • Date of publishing2023-09-20
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit