Publish your products
Acacia Grey
Acacia Grey
Acacia Grey
Acacia Grey
Acacia Grey
    Steni

    Acacia Grey

    Steni Vision is a façade panel made of glass fibre-reinforced stone composite, featuring a durable surface that allows for truly unique expressions. The panels are delivered with high-resolution prints of illustrations, patterns, photos, or graphic designs, all sealed with an electron-beam-cured acrylic film for optimal protection and long-lasting performance.Steni Vision has the same documented quality as other Steni products, offering excellent impact resistance as well as water and weather resistance.The façade panel is suitable for both new construction and renovation projects, providing extensive creative possibilities. With Steni Vision, you can create distinctive façades through customised motifs, flexible formats, and a wide range of design options.

    Technical specification
    • Unique ref.acacia-grey
    • Product familyFacade systems
    • Product groupVision
    • TypeBuilding Material
    • Date of publishing2019-01-09
    • Edition number1
    • Height (mm)1195
    • Width (mm)3195
    • Depth (mm)6
    Related
    • Material mainComposite
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code10 26 23.16
    • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe North America
    Belgium
    Canada
    Denmark
    United States
    Finland
    Iceland
    Luxembourg
    Netherlands
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit