Publish your products
Steni Nature SN 106
Steni Nature SN 106
Steni Nature SN 106
Steni Nature SN 106
Steni Nature SN 106
    Steni

    Steni Nature SN 106

    Steni Nature facade panel is a fibreglass reinforced stone composite panel with surface of aggregated natural stones. Steni Nature is available in 14 different natural stone colours, and up till 5 different grades in many of these colours; type FM (fine micro), F (fine), M (medium), C (coarse) and CT (coarse tumbled). In addition, Steni Nature offers surfaces in recycled and tumbled glass. The stones come from different parts of Europe. Special stone can be ordered for larger projects. The facade panel is developed to give a natural appearance and is also very suitable in combination with other materials like wood and plaster.
    Technical specification
    • Unique ref.SN106
    • Product familyFacade systems
    • Product groupNature
    • TypeBuilding Material
    • Date of publishing2015-11-12
    • Edition number1
    • Height (mm)1195
    • Width (mm)3495
    Related
    • Material mainComposite
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code10 26 23.16
    • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Europe North America
    Belgium
    Canada
    Denmark
    United States
    Finland
    Iceland
    Luxembourg
    Netherlands
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit