We are using cookies to provide our services

By using our services you agree to our use of cookies

Steni Colour SN 2008

Unique ref.: SN2008
Brand: Steni
Product family: Facade systems
Product group: Colour
Width (mm): 3495
Height (mm): 1195
Depth (mm): 6
Date of publishing: 2015-11-12
Edition number: 1
Type: Object (single object)
Download (3)
Design and quality in the same facade panel. Steni Colour is a facade panel made of fibreglass reinforced polymer composite, with a smooth surface of electron beam cured acrylic. (100% acrylic without the use of solvents). Steni Colour has the same documented quality as the other Steni products, impact-, water- and weather resistance. The facade panel is suitable for both new buildings and renovation of buildings. Steni Colour is an exciting alternative where design is an important factor, because of its color possibilities, surface variations and format flexibility.


Material main: Composite
Material secondary: Electron beam cured acrylic lacquer
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
Uniclass 1.4 Code: L381
Uniclass 1.4 Description: Facades and roofs
Uniclass 2.0 Code: PR-45-47-19
Uniclass 2.0 Description: Composite Stone Panels
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
NBS Reference Code: 45-47-19
NBS Reference Description: Composite Stone Panels
CSI MasterFormat 2014 Code: 10 26 23.16
CSI MasterFormat 2014 Title: Fiberglass Reinforced Protective Wall Covering
OmniClass Number: 23-15 15 15
OmniClass Title: Wall Cladding Panels
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved