Publish your products
Steni Colour SN 6362
Steni Colour SN 6362
Steni Colour SN 6362
Steni Colour SN 6362
Steni Colour SN 6362
Steni Colour SN 6362
    Steni

    Steni Colour SN 6362

    Design and quality in the same facade panel. Steni Colour is a facade panel made of fiberglass reinforced stone composite, with a smooth surface of electron beam cured acrylic. Steni Colour has the same documented quality as the other Steni products, impact-, water- and weather resistance. The facade panel is suitable for both new buildings and renovation of buildings. Steni Colour is an exciting alternative where design is an important factor, because of its color possibilities, surface variations and format flexibility.
    Technical specification
    • Unique ref.SN6362
    • Product familyFacade systems
    • Product groupColour
    • TypeBuilding Material
    • Date of publishing2015-11-12
    • Edition number1
    • Height (mm)1195
    • Width (mm)3500
    • Depth (mm)6
    Related
    • Material mainComposite
    • Material secondaryElectron beam cured acrylic lacquer
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518

    Region availability

    Europe North America
    Belgium
    Canada
    Denmark
    United States
    Finland
    Iceland
    Luxembourg
    Netherlands
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit