We are using cookies to provide our services

By using our services you agree to our use of cookies

Corner Profiles

Unique ref.: steniprofiles_corner
Brand: Steni
Product family: Facade systems
Product group: Accessories
Height (mm): 3000
Date of publishing: 2015-11-12
Edition number: 2
Type: Object (single object)
Download (6)
Corner profiles for Steni wallsystem
We provide aluminium -profiles for corners to use with our facade panels


Material main: Aluminium
Material secondary: Aluminium
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
Uniclass 1.4 Code: L381
Uniclass 1.4 Description: Facades and roofs
Uniclass 2.0 Code: PR-60-51-03
Uniclass 2.0 Description: Aluminium Alloy Extruded Rods, Bars, Tubes And Profiles
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
NBS Reference Code: 60-51-03
NBS Reference Description: Aluminium Alloy Extruded Rods, Bars, Tubes And Profiles
CSI MasterFormat 2014 Code: 05 77 00
CSI MasterFormat 2014 Title: Decorative Extruded Metal
OmniClass Number: 23-13 17 11 13
OmniClass Title: Non Ferrous Metal Rigid Profiles
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved