Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sterisol/products/a1b996d2-0f4b-4ea7-8a19-d55127f199e7
Home
Categories
Sanitary
Dispensers
Dispenser 2.5 litre silver deluxe
Available in United States
Sterisol
Follow
Dispenser 2.5 litre silver deluxe
Dispenser for SterisolSystem 2.5 litre Art. No. 3553 Silver de Luxe Silver-coloured back and dispensing trigger, lacquered silver frame on cover.
Download
Technical specification
Technical specification
Unique ref.
3554
Product family
Dispenser
Product group
2.5 litre
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
340
Width (mm)
151
Depth (mm)
126
Links
Links
Product url
http://eng.sterisol.se/index.php?id=414
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Tork-Essity North America
Tork Electronic Paper Hand Towel Roll Dispenser Black H71
Download
Dolphin Solutions Ltd
BC928 Dolphin Stainless Steel Maxi Paper Towel Dispenser
Download
HEWI
Toilet seat cover dispenser, 900-06-017XA
Download
Tork-Essity North America
Tork Mechanical Paper Hand Towel Roll Dispenser Black H71
Download
Tork-Essity North America
Tork Recessed Frame and Waste Receptacle Stainless Steel H1/H11
Download
Tork-Essity North America
Tork Soap and Sanitizer Dispenser Black S4
Download