Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
sterisol/products/b5b7bb78-e245-4e5b-b97d-0ee7bab7fcae
Home
Categories
Sanitary
Dispensers
Wall bracket 5 litre
Available in United States
Sterisol
Follow
Wall bracket 5 litre
Wall bracket for SterisolSystem 5 litre Art. No. 4531 White Art. No. 4535 Black Suitable for dirty environments.
Download
Technical specification
Technical specification
Unique ref.
4531
Product family
Dispenser
Product group
5 litre
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
340
Width (mm)
151
Depth (mm)
126
Links
Links
Product url
http://www.sterisol.se/index.php?id=338
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Tork-Essity North America
Tork Electronic Paper Hand Towel Roll Dispenser Black H71
Download
Tork-Essity North America
Tork Recessed Frame and Waste Receptacle Stainless Steel H1/H11
Download
Dolphin Solutions Ltd
BC928 Dolphin Stainless Steel Maxi Paper Towel Dispenser
Download
HEWI
Toilet seat cover dispenser, 900-06-017XA
Download
Tork-Essity North America
Tork Mechanical Paper Hand Towel Roll Dispenser Black H71
Download
Tork-Essity North America
Tork Soap and Sanitizer Dispenser Black S4
Download