Publish your products
Middleton ® Top-Mount Single-Bowl Kitchen Sink, 25" x 22" x 6"

Middleton ® Top-Mount Single-Bowl Kitchen Sink, 25" x 22" x 6"

Add sleek, modern style to your kitchen with the rounded corners and minimalist design of the Middleton kitchen sink. Stainless steel construction ensures years of quality use, and SilentShield© technology, an exclusive sound-absorbing system, reduces noise and vibration.

FEATURES

  • Top-mount
  • Three faucet holes
  • 6"-deep single bowl
  • 3-5/8" drain opening
  • Stainless steel with luster finish
  • SilentShield technology
  • 20-gauge stainless steel
  • Lifetime limited warranty
  • ADA-adaptable when installed per the requirements of the Accessibility Guidelines, Section 606 Sinks, of the Act
Technical specification
  • Unique ref.sterling-14631-3
  • Product familySinks/Lavatories
  • Product groupMiddleton ®
  • TypeObject (single object)
  • Date of publishing1918-06-18
  • Edition number1
  • Height (inches)6.25
  • Width (inches)25
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit