Publish your products
Touch Free Lavatory Faucet, CSABA 2-IN-1, SKU: 233013

Touch Free Lavatory Faucet, CSABA 2-IN-1, SKU: 233013

Touch-free deck-mounted electronic faucet and soap dispenser in a single unit that are activated by concealed sensors built into the spouts.

FAUCET: For cold or premixed water. Activated by concealed sensors built into the spout. Filter included.Powered by 12V transformer (battery operated versionavailable upon request.) The following functions can be performed using the optional remote control: faucet sensor range, security time, delay in, delay out, on-offand reset to factory settings.

SOAP DISPENSER: Closes automatically without dripping. Includes a 1 liter soap bottle andbottle support for the soap dispenser. Powered by 12V transformer (battery operated version available upon request.) Peristaltic pump that allows the use of anykind of liquid soap, detergent or antibacterial gel.

The following functions can be performed using the optional remote control: Soap quantity selection, soap tank refill, temporary off and back to factory settings.

Specification
  • Installation: Lavatory mounted
    Water supply: Cold or premixed water (1 inlet)
    Water temperature: Max 158º F
    Operating pressure: 7-116 PSI
Technical specification
  • Unique ref.csaba-2-in-1
  • Product familyTouch Free Lavatory Faucets Touchless
  • Product groupCsaba
  • TypeDocumentation (info)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017610
  • ETIM NameSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit