Publish your products
Junction Box for Faucets, Urinals, Toilets and Showers SKU: 06530013

Junction Box for Faucets, Urinals, Toilets and Showers SKU: 06530013

Connection point of up to 10 products together. Includes a 12VDC 2 Amp power supply transformer.
Specification
  • INPUT VOLTAGE: 115-230V
    OUTPUT VOLTAGE: 12V
    FREQUENCY: 60 HZ
    OUTPUT CURRENT: 2.1 A
Technical specification
  • Unique ref.junction-box
  • Product familyComponents & Accessories
  • Product groupJunction Boxes
  • TypeDocumentation (info)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit