Publish your products
Flush Valve, NOBLE 3032 P, SKU: 460720

Flush Valve, NOBLE 3032 P, SKU: 460720

Concealed electronic flush valve for toilet operated by IR sensor. Features a dual flush IR system.

Includes models with a Piezo override flush activator switch giving the user the possibility of alternative manual touch activation.

Flushing duration and other settings are adjustable by remote control.

Advantages:

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Sensor settings adjustable by remote control
  • Easy installation and maintenance. Full access to components by removing the panel
  • Matching flush valve for urinals available
Specification
  • Installation: Concealed
    Operating pressure: 0.5 – 8.0 bar
    Power source: 6 x 1.5V Batteries
    Accessories: Stern remote control
Technical specification
  • Unique ref.noble-3032-p
  • Product familyFlush Valves
  • Product groupNoble 3032 Series
  • TypeDocumentation (info)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 DescriptionWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States