Publish your products
Behind the Mirror, SWAR TV SKU: 280461
Behind the Mirror, SWAR TV SKU: 280461
Behind the Mirror, SWAR TV SKU: 280461
Behind the Mirror, SWAR TV SKU: 280461

    Behind the Mirror, SWAR TV SKU: 280461

    Complete sanitary cabinet with a lockable mirror, fitted with a concealed TV screen for broadcasting news and advertising, to be viewed while users wash, soap and dry their hands in commercial restrooms.

    Includes high-speed hand dryer, mixing valve, touch free faucet, touch free soap dispenser, and LED pictograms for intuitive user guidance and decoration.

    Delivered with remote controls to adjust soap dosage, select light color or sequence, and customize the faucet settings.

    • Eliminates messy, slippery floors and hand drying queues
    • Reduces the amount of labor for commercial facilities maintenance
    • Drastically reduces water and soap consumption
    • No physical contact, protecting users against cross contamination
    Specification
    • Installation: Wall mounted
      Water supply: Cold or premixed water
      Water temperature: Max. 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power source: Transformer

      Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

    Technical specification
    • Unique ref.swartv
    • Product familyBehind the Mirror
    • Product groupBehind the Mirror
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    • Height (inches)35.43
    • Width (inches)31.5
    • Depth (inches)9.37
    Related
    • Designed inIsrael
    • Manufactured inIsrael
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEC010050
    • ETIM NameWall rail, adapted sanitary fittings
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 33 00
    • OmniClass TitleComplete Sanitary Suites
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit