Publish your products
Touch Free Soap Dispenser, TRENDY SOAP DISPENSER E WITH LEVEL INDICATOR, SKU: 239906

Touch Free Soap Dispenser, TRENDY SOAP DISPENSER E WITH LEVEL INDICATOR, SKU: 239906

Deck-mounted touch-free electronic soap dispenser for non-proprietary soap

Features:
  • Soap level indicator shows green when the soap tank is full, orange when the soap level is low, and red when a refill is needed
  • Concealed IR sensor integrated into the spout
  • Peristaltic pump
  • 1.6 US gallon (6L) soap tank
Advantages:
  • Reduces maintenance costs - no need to open the cabinet to check the soap level
  • Drastically reduces soap consumption
  • Cross-contamination protection - no physical contact
  • Clog and backflow prevention - with a designated peristaltic pump
  • Accurate soap dosage - adjustable by remote control
  • Maximized savings - can be used with any non-proprietary soap
  • Easy to install and refill
  • Highly durable -Designed for heavy traffic locations
  • Matching IR operated faucet
Specification
  • Power Source: 12 V Plug-in transformer

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

Technical specification
  • Unique ref.trendy-soap-dispenser-e-with-level-indicator
  • Product familyTouch Free Soap Dispensers Touchless
  • Product groupTRENDY Soap Dispenser
  • TypeObject (single object)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010549
  • ETIM NameSoap dispenser
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States