Publish your products
Touch Free Wall Mounted Faucet, TUBULAR 1000 B BOX, SKU: 350905
Touch Free Wall Mounted Faucet, TUBULAR 1000 B BOX, SKU: 350905

    Touch Free Wall Mounted Faucet, TUBULAR 1000 B BOX, SKU: 350905

    Touch free electronic wall-mounted faucet operated by IR sensor.

    Series includes options for cold or premixed water as well as hot and cold water, long spout, and various installation options.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Suits any washroom due to its minimalist design
    • Sensor settings adjustable by remote control
    • Easy installation
    • Matching IR operated soap dispenser
    Specification
    • Installation: Wall mounted duct concealed
      Water supply: Hot & Cold (2 inlets)
      Water temperature: Max 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power Source: 9V Battery

    Technical specification
    • Unique ref.tubular-1000-b-box
    • Product familyTouch Free Wall Mounted Faucets Touchless
    • Product groupTubular
    • TypeObject (single object)
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Designed inIsrael
    • Manufactured inIsrael
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States