Publish your products
Tubular Trio - Soap Water and Air
Tubular Trio - Soap Water and Air
Tubular Trio - Soap Water and Air
Tubular Trio - Soap Water and Air

    Tubular Trio - Soap Water and Air

    Touch-free wall-mounted electronic faucet with matching Soap Dispenser and high speed Hand Dryer. Activated by an infrared sensor. With mixer for water temperature adjustment for hot and cold water. Powered by 9V battery or a 9V transformer. Chrome plated body, other finishes available including matte black, PVD Antique Bronze finish, PVD Brushed Nickel (Stainless Steel), PVD Copper, PVD Satin Gold, and Stainless Steel AISI 316. Adjustable setting by remote control: sensor range, security time, delay in, delay out, on-off and reset to factory settings.

    Specification
    • Soap:
      Installation: Wall mounted concealed
      Power source: 12V Battery Box or Transformer
      Default soap dosage: 1.4 cc. Varies according to viscosity. Adjustable by remote control
      Soap Viscosity
      : 100-3800 cPs

      Water:
      Installation: Wall mounted duct concealed
      Water supply: Cold or premixed water (1 inlet)
      Water temperature: Max 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power Source: 9V Battery or Transformer

      Air - Hand Dryer:
      Installation: Wall mounted
      Operating Voltage: 110V-120/220V-240VAC, 60/50 Hz, 1.3-1.6KW
      Motor Thermal Protection: Auto resetting thermostat turns unit off
      Heater Thermal Protection: Auto resetting thermostat turns unit off at 85C (185F)
      Standby Power: 0.3-0.4W
      Timing Protection: 60 seconds auto shut off
      Drip Proof: IP21

    Technical specification
    • Unique ref.tubular-trio-soap-water-and-air
    • Product familyTouch Free Wall Mounted Faucets Touchless
    • Product groupTubular
    • TypeAssembly (multiple objects)
    • Date of publishing2022-09-29
    • Edition number1
    Related
    • Designed inIsrael
    • Manufactured inIsrael
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010549
    • ETIM NameSoap dispenser
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States