Publish your products
MIKROFILL MIDI PRESSURISATION UNIT 135/150/235/250
MIKROFILL MIDI PRESSURISATION UNIT 135/150/235/250

    MIKROFILL MIDI PRESSURISATION UNIT 135/150/235/250

    MID-RANGE POWER WITH MAXIMUM PERFORMANCE

    The Mikrofill MIDI is a versatile and high-performance pressurisation unit designed to maintain pressure in large domestic and commercial sealed systems, including heating systems, chilled water systems, refrigeration units, and industrial cooling systems. Featuring continuously rated brass peripheral pumps, the MIDI ensures reliable operation with minimal maintenance.

    Thanks to its compact design, the Mikrofill MIDI can be wall or floor mounted, making it exceptionally easy to install and commission. With a cold fill pressure of up to 4.1 bar and an 8-litre tank capacity, the unit is built to meet the demands of systems up to 150,000 litres.

    The advanced digital control system and automated fill and top-up functions guarantee precise pressure management. Its high flow, KIWA-approved fill valve and flexible connection options add to its ease of use and efficiency.

    Designed for consistent performance and built for durability, the Mikrofill MIDI is the ideal solution for both heating and cooling applications, providing seamless pressure control with minimal maintenance.

    Specification
      • Suitable for sealed systems of up to 150,000 litres
      • Single (Duty) or twin (duty-standby) pump options
      • 3.5 - 4.1 bar cold fill pressure
      • Compact size, wall or floor mounting
      • Digital control system and LCD graphic display
      • Automated system fill and top-up
      • Easy to install and set up
      • High flow, KIWA approved fill valve
      • Inlet and outlet configurable for left or right connection with flexible hoses (supplied)
      • Category 5 backflow protection, Type AB air gap , weir overflow and warning pipe
      • 2 year warranty
    Technical specification
    • Unique ref.MIKROFILL-MIDI-PRESSURISATION-UNIT-150-250
    • Product familyMikrofill
    • Product groupPressurisation Units
    • TypeObject (single object)
    • Date of publishing2023-09-25
    • Edition number1
    • Height (mm)504
    • Width (mm)415
    • Depth (mm)270
    Related
    • Material mainABS
    • Material secondaryPolyethylene
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)19.4
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • Uniclass 2015 CodePr_65_53_86_68
    • Uniclass 2015 DescriptionPressurization units
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit