Publish your products
Floor Mounted
Tepid Emergency System
Model: S9300

Floor Mounted Tepid Emergency System Model: S9300

Floor Mounted Tepid Emergency System Model: S9300 Stingray offers complete tepid solutions for projects in remote locations or locations having only cold water available. The Stingray S9300 Tepid Emergency System includes: 118 Gallon Tank where the water is heated and stored at 180 F. Custom sizes available. Complete solution: comes with a Stingray Emergency shower or combination shower eye/face wash system. Stingray’s SV125 and SV107 thermostatic mixing valves with positive hot water shut-off and integral cold water bypass that exceed ASSE 1071. Common power requirements are not a drain on the building’s existing system. The Accumulator flattens temperature spikes throughout the system. Integral heat trap prevents hot water migration. Available with any of our emergency showers or our combination shower eye/face wash systems. Designed to go through a standard 36” opening door.
Technical specification
  • Unique ref.floor-mounted-tepid-emergency-system-model-s9300
  • Product familyTepid Emergency System
  • Product groupS9300
  • TypeObject (single object)
  • Date of publishing2025-03-28
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit