StoCrete GM 1StoCrete GM 1StoCrete GM 1
View previous images
View next images
Sto

StoCrete GM 1

Concrete repair product for the repair of concrete structures. Polymer-modified, cementitious concrete repair product (PCC), very good adhesive strength on a concrete substrate, good application overhead, good resistance to flow, no separate bonding agent necessary. Product is in accordance with EN 1504-3.
Specification
  • 2.0 kg/m² per mm of layer thickness
Technical specification
  • Unique ref.stocrete_gm_1
  • Collection setStoConcrete
  • CollectionRepair
  • TypeBuilding Material
  • Date of publishing2018-09-04
  • Edition number2
  • Depth (mm)30
Related
  • Material mainConcrete
  • Material secondaryMortar
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • UNSPSC nameConcrete and mortars
  • UNSPSC code301115

Region availability

Europe
Sweden
Norway
Finland
Denmark
Iceland