This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

StoCrete SM

Unique ref.: stocrete_sm
Brand: Sto
Product family: StoConcrete
Product group: Repair
Depth (mm): 40
Date of publishing: 2018-09-04
Edition number: 2
Type: Building Material
Download (1)
Quick concrete repair product for repairing concrete structures. Polymer-modified, cementitious concrete repair product (PCC), very good adhesive strength on a concrete substrate, very good application overhead, very good resistance to flow, no separate bonding agent necessary, quick-curing, can be quickly over-coated. Product is in accordance with EN 1504-3.

Per mm of layer thickness 1.7 kg/m²


Material main: Concrete
Material secondary: Mortar
Designed in: Sweden
Manufactured in: Germany

BIMobject Category: Building Materials - Concrete
UNSPSC name: Concrete and mortars
UNSPSC code: 301115
Uniclass 1.4 Code: JC42
Uniclass 1.4 Description: Repairing/Renovating/Conserving concrete
Uniclass 2.0 Code: PR-55-52-66
Uniclass 2.0 Description: Polymer-Modified Cementitious Slurries
NBS Reference Code: 10-30-55
NBS Reference Description: Mortar Repair And Renovation Systems
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Adhesion ≥ 2,0 MPa
Application Manually
Bending Strength 6 Mpa
Coating Type Quick repair mortar
Colour Natural
Compressive Strength 28 MPa
Hardening Time 24 Hours
Intended Function Concrete structures
Material Concrete
Thickness 3 mm — 40 mm
Type PCC

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Natural
Material Concrete

Miljöinformation

BIMobject®