Publish your products
StoCoat™ Lotusan® - The Exterior Coating with Lotus-Effect®, 5 gal Pail

StoCoat™ Lotusan® - The Exterior Coating with Lotus-Effect®, 5 gal Pail

Dirt particles are unable to obtain a hold on the leaves of the lotus plant and simply flow off with the rain droplets that fall on the plant. The StoCoat Lotusan exterior coating possesses a highly water - repellent surface similar to that of the lotus leaf. Its microstructure has been modeled on the lotus plant to minimize the contact area for water and dirt. The surface additionally offers enhanced hydrophobic properties.

Lotus-Effect®: Dirt simply runs off with the water that falls on the facade. The facade remains dry and attractive. Even on sides which are particularly exposed to the weather.

Facade protection featuring a pronounced self-cleaning effect.
  • Very high level of water- and dirt-repellence after drying of the coating.
  • Highly resistant to soiling, pronounced self-cleaning effect.
  • Resists the growth of mold, mildew, and algae.
  • Excellent weather and chalk resistance, UV-stable.
  • Ideal for new construction and recoat projects over concrete, stucco, EIFS, and fiber cement board substrates.
  • High water vapor permeability.
  • Smooth matte (flat) surface.
  • 38 standard colors (classic color collection) plus custom color matching. Dark colors and colors requiring organic pigments may not be available.
  • Can be recoated with traditional acrylic based paints, though with the loss of the Lotus-Effect®.
Lotusan Informational Video
Specification
  • Concretebarrier commercial residential masonry drainage wood stud façade cladding wallswater barrier drain screen

Technical specification
  • Unique ref.bio-4
  • Product familyBuilding Materials
  • Product groupWater Repellents
  • TypeObject (single object)
  • Date of publishing2009-09-14
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Protective Coatings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit