Publish your products
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass
StoVentec® Glass

    StoVentec® Glass

    StoVentec® Glass is a drained and back-ventilated open joint rainscreen wall system fully warranted by a single source - Sto Corp. The system consists of four principal components: an air and moisture barrier, an adjustable stainless steel and aluminum sub-construction, thermal insulation, and a prefabricated opaque glass panel assembly.

    StoVentec Glass Panels are project-specific, customized pieces that are fully bonded to a carrier board to produce an inseparable composite panel. The panels are available in a variety of sizes and shapes, an impressive range of standard and custom colors, as well as direct to glass printing options. All colors and designs are fused into the glass so that the panels will not wear, scratch, fade or incur water damage.

    Specification
    • Uses
      StoVentec® Glass

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filledCMU
      • Air and Moisture Barrier Performance: ICC ES AC 212, ICC ESR 1233
      • Fire Compliance: NFPA 285, NFPA 220, ASTM E119, ASTM E84, Intertek Design Listing STO/CWP 30-02 & 25-01
      • Continuous Insulation: Owens Corning Thermafiber® RainBarrier® 45 (Mineral Wool)
      • Continuous Insulation Compliance: ASTM C612 (CAN/ULC S-702, Type I) 2"- 7" (51-178mm) Standard
      • Larger insulation widths allowed withconsiderations for compliance of local building and design codes and requirements
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Technical specification
    • Unique ref.sto_ventec_glass
    • Product familyFacade cladding
    • Product groupRainscreen cladding
    • TypeAssembly (multiple objects)
    • Date of publishing2020-08-25
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameExterior finishing materials
    • UNSPSC code3015
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-13 33 19 11
    • OmniClass TitleCladding and Curtainwall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit