Publish your products
Adelsö Shelving Unit 40
Stolab

Adelsö Shelving Unit 40

The concept behind Adelsö was to create a shelving unit with endless combination options to provide flexibility in terms of function and size. Adelsö is based on a simple system consisting of two shelf sizes, drawers, shelves and bases where parts can becombined as required. Adelsö has solid wooden shelves and drawers. The shelving unit has pre-drilled holes to allow placement of the shelves and drawers. Available natural lacquer, oil or stain. Design: Christer Larsson.
Technical specification
  • Unique ref.7060
  • Product familyStorage Units, Hallway
  • Product groupAdelsö
  • TypeObject (single object)
  • Date of publishing2012-09-16
  • Edition number3
  • Height (mm)1100
  • Width (mm)400
  • Depth (mm)280
Related
  • Material mainBirch
  • Material secondaryBirch
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit