Publish your products
Miss Holly bar stool
Stolab
Archived

Miss Holly bar stool

Miss Holly was produced with respect for the past and a feel for what is lacking today. Now when we enlarge the group it feels natural to add a bar stool in time. Even this is gracious and generous. The bar stool is made of solid wood and the parts for the seat are milled part by part to then be glued together. After this, the solid part will be milled one more time. 
Technical specification
  • Unique ref.9025
  • Product familyChairs - Stools - Benches
  • Product groupMiss Holly
  • TypeObject (single object)
  • Date of publishing2016-03-21
  • Edition number1
  • Height (mm)740
  • Width (mm)520
  • Depth (mm)400
Related
  • Material mainOak
  • Material secondaryOak
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • OmniClass Number23-21 23 13
  • OmniClass TitleResidential Seating
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit