This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sandö Armchair

Unique ref.: 9043
Brand: Stolab
Product family: Chairs - Stools - Benches
Product group: Sandö
Width (mm): 530
Height (mm): 880
Depth (mm): 560
Date of publishing: 2012-09-17
Edition number: 1
Type: Object (single object)
Download (7)
The basic idea behind Sandö was to create a chair with simple, harmonious and self-evident shapes, constructed in accordance with furniture-making criteria. A chair that is resilient and well-proportioned without being fussy, thus making it suitable for a number of environments. A chair that is comfortable to sit on and attractive to look at. Sandö has distinct lines,
but still feels smooth to the touch as all edges are rounded in a special way. This rounding also contributes to light falling around the contours of the chair, thus showing it to full advantage. Corner blocks in the seat and fixed, grooved pins in the legs and back make Sandö a stable and durable chair. Upholstered seat with nailed or removable upholstery. Calico or rubberised fabric. Washable at 60°C. Can be equipped with glide wheels. Sandö is also available as a chair. Supplied ready-assembled. Available in natural lacquer, oil or stain. Design: Marit Stigsdotter.


Material main: Birch
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®