Publish your products
Storax floor hatch CCA
Storax floor hatch CCA
Storax floor hatch CCA

    Storax floor hatch CCA

    Type CCA | Aluminium floor cover, hinged, odour- and nearly watertight, filled with composite aluminium plate. Frame and cover made of extruded aluminium profiles. Installation height 76.5 mm. Cover filled with strong composite aluminium honeycomb plate, 24 mm free height for tile finishing. Breaking load 15 kN according to EN 124. Equipped with hinge for easy opening/closing and locking in open position.
    Specification
    • Type CCA | Aluminium floor cover, hinged, odour- and nearly watertight, filled with composite aluminium plate. Frame and cover made of extruded aluminium profiles. Installation height 76.5 mm. Cover filled with strong composite aluminium honeycomb plate, 24 mm free height for tile finishing. Breaking load 15 kN according to EN 124. Equipped with hinge for easy opening/closing and locking in open position. High-grade chemical-resistant sealing. Supplied complete with all accessories and clear installation instructions. Very easy to open. Standard sizes: CCA 55 (500×500 mm), CCA 64 (600×400 mm), CCA 66 (600×600 mm), CCA 86 (800×600 mm), CCA 88 (800×800 mm), CCA 106 (1000×600 mm).
    Technical specification
    • Unique ref.cca
    • TypeBuilding Material
    • Date of publishing2025-09-08
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit