Publish your products
Storax Louvre Wall ST-050-HF
Storax Louvre Wall ST-050-HF
Storax Louvre Wall ST-050-HF

    Storax Louvre Wall ST-050-HF

    ST-050-HF | Extruded Z-shaped aluminium profile with 50 mm pitch and 60% physical free area.
    Specification
    • ST-050-HF | Extruded Z-shaped aluminium profile with 50 mm pitch and 60% physical free area. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Variable louvre pitch from 50–100 mm possible with holders ST-050-13/14. Single and double doors with STORAX fittings. Louvre holders: ST-050-11/12 (50 mm pitch), ST-050-13/14 (variable). Pre-mounted on support profile. Max. span 1050 mm at wind load qb 800 Pa. Profile size: 41 x 50 mm.
    Technical specification
    • Unique ref.st-050-hf
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit