Publish your products
Storax Louvre Wall ST-050-IM1
Storax Louvre Wall ST-050-IM1
Storax Louvre Wall ST-050-IM1

    Storax Louvre Wall ST-050-IM1

    ST-050-IM1 | Extruded Z-shaped aesthetic louvre with insect-repellent perforation (27 x 3 mm) and 50 mm pitch.
    Specification
    • ST-050-IM1 | Extruded Z-shaped aesthetic louvre with insect-repellent perforation (27 x 3 mm) and 50 mm pitch. Physical free area: 34.7%. Also available without perforation (ST-050-CLOSE). Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-050-11 or ST-050-12, pre-mounted on support profile.
    Technical specification
    • Unique ref.st-050-im1
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit